2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ARC20FN-B1-VC-N-69L-34.5-34.5-I

Expand Table
EN
1/5
Model Code
MOD
Rail type
RT
Size
SIZE [mm]
Seal type
ST
Block quantity
BQ
Lubrication storage pad
LSP
Ball chain
BC
Preload class
PC
Rail length
RL [mm]
Starting hole position
PA
Starting hole pitch
P1 [mm]
End hole pitch
P2 [mm]
Accuracy grade
AG
First slider position
POS1 [mm]
Second slider position
POS2 [mm]
Third slider position
POS3 [mm]
Fourth slider position
POS4 [mm]
H
H [mm]
1
ARC20FN
Standard
20
B : Low friction
1
Without lubrication storage pad
Without ball chain
VC
69
P1 Standard
34.5
34.5
N
34.5
0
0
0
28
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
ShorttextProfile rail guides
Son değişiklik20.03.2024 11:58:21
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Customs Tariff Number84829900000